2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

FCB350 Y0 Y0 050 R1 D4 A1 C 3 D1 A1 A C1 CL5 N6 M1 PR4 SC0 T1 XXX XXX

Expand Table
EN
Product type
PRODTYPE
Meter Size / Connection Size
DN
Meter Size / Connection Size
ZOLL [INCH]
Explosion Protection Certification
EXP
Connection Design / Connection Box Material / Cable Glands
BAU
Process Connection Type
PN
Material of Wetted Parts
MAT
Flow Calibration
DURCH
Density Calibration
DICHT
Connection Design / Transmitter Housing Type / Transmitter Housing Material / Cable Glands
BAUM
Outputs
AUS
Power Supply
EN
Certificates
ZERT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
FCB350
DN 15 / DN 10
1/2 / 1/4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 15 / DN 15
1/2 / 1/2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 15 / DN 20
1/2 / 3/4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 25 / DN 20
1 / 3/4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 25 / DN 25
1 / 1
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 25 / DN 40
1 / 1-1/2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 50 / DN 40
2 / 1-1/2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 50 / DN 50
2 / 2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 50 / DN 65
2 / 2-1/2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 80 / DN 65
3 / 2-1/2
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 80 / DN 80
3 / 3
Without
Integral, defined by Transmitter housing
Flanges DIN PN 16
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 80 / DN 100
3 / 4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 16
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 100 / DN 80
4 / 3
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 100 / DN 100
4 / 4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 100 / DN 150
4 / 6
Without
Integral, defined by Transmitter housing
Flanges ANSI / ASME B16.5 Class 150
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 150 / DN 100
6 / 4
Without
Integral, defined by Transmitter housing
Flanges DIN PN 40
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
FCB350
DN 150 / DN 150
6 / 6
Without
Integral, defined by Transmitter housing
Flanges DIN PN 16
Stainless steel 1.4404 / 1.4435 (316L)
Flow forward +/- 0,15 % of flow rate, Gas 0,5 % of flow rate
Density 2 g/l
Integral / Dual compartment / Aluminium / 3 x M20 x 1.5
Current output 1 active, Current output 2 passive, Pulse active, Contact in- and output passive, no HART
100 ... 230 V AC
Test report 2.2 acc. EN 10204
Vis komprimeret visning (18 konfigurerbare produkter)
ShorttextCoriolis Mass Flowmeter
Sidste ændring13.10.2025 12:00:50
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-20-04-02 Coriolis mass flow transmitter

ECLASS 9.0

27-20-04-02 Coriolis mass flow transmitter

ECLASS 8.0

27-20-04-02 Flowmeter (mass, coriolis)

ETIM 10.0

EC002992 Coriolis-mass flow meter